We are using cookies to provide our services

By using our services you agree to our use of cookies

Lilla Åland Chair

Unique ref.: 9012
Brand: Stolab
Product family: Chairs - Stools - Benches
Product group: Lilla Åland
Width (mm): 440
Height (mm): 880
Depth (mm): 570
Date of publishing: 9/17/2012
Edition number: 1
Type: Object (single object)

Lilla Åland is a real stalwart in the Stolab range and a favourite that has represented excellent Swedish 20th century design on many occasions. Carl Malmsten was inspired by a visit to the Finnström Church on Åland, which contained a number of stick-back chairs lined up. He drew them and after a few of his own adjustments and additions, typical of his own particular style, serial production could commence. Each back pin is grooved at both ends, providing a larger attachment area for the glue, thus increasing durability. The narrowing of the back pins upwards forms a strong, springy and comfortable back support. The hollowed top section further increases comfort. Recessed seat for greater comfort. Reinforcement in the form of a crossbrace between the chair legs. Lilla Åland is also available as an armchair. Supplied ready-assembled. Available in natural lacquer, oil or stain. Design: Carl Malmsten.


Material main: Birch
Material secondary: Birch
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 0
Other products in this group:
Accessories:

Bimobject Category: Chairs, Stools & Benches
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Code:
Description:
Code:
Description:
Code:
Description:
:

All BIMobjects are real products from real manufacturers confirmed and approved